WBP_HBLFOSW_PRODIMAGE
WBP_HBLFOSW_PRODIMAGE

Single Pole Products, 300/400A Series, Female, Offset Stud Type, White

Brand:

Bryant

Catalog ID:

HBLFOSW

Single Pole Products, 300/400A Series,Female, Offset Stud Type, White

Product details

General

Color
  • White
EU RoHS Indicator
Contact Manufacturer
Series
Series 16
Style
Offset Straight Female
Type
Terminals
UPC
783585511825

Electrical Ratings

Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC

Logistics

Carton Quantity
25

Resources and downloads