text.skipToContent text.skipToNavigation

HBLFOSY

By multiple brands 

Catalog ID: HBLFOSY

By Hubbell Wiring Device-Kellems
Catalog ID:  HBLFOSY
Single Pole Products, 300/400A Series,Female, Offset Stud Type, Yellow
Add to List

More Options

Where to Buy

Product Details

General

Color Yellow
Series Series 16
Style Offset Straight Female
Type Terminals
UPC 783585511832

Electrical Ratings

Amperage Rating 400 A
Current / Amperage Rating 400 A
Voltage Rating Description 600V AC/DC

Logistics

Carton Quantity 25

Resources and Downloads