WBP_HBLFRABR_PRODIMAGE
WBP_HBLFRABR_PRODIMAGE

Single Pole Products, 300/400A Series, Receptacle, Angled, Buss Connection, Red

Brand:

Bryant

Catalog ID:

HBLFRABR

Single Pole Products, 300/400A Series,Receptacle, Angled, Buss Connection, Red

Product details

General

Color
  • Red
EU RoHS Indicator
Contact Manufacturer
Series
Series 16
Style
Bus Bar Mount Female
Type
Angled Receptacle
UPC
783585511795

Electrical Ratings

Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC

Logistics

Carton Quantity
25

Resources and downloads