text.skipToContent text.skipToNavigation

HBLFRABY

By multiple brands 

Catalog ID: HBLFRABY

By Hubbell Wiring Device-Kellems
Catalog ID:  HBLFRABY
Single Pole Products, 300/400A Series,Receptacle, Angled, Buss Connection, Yellow
Add to List

More Options

Where to Buy

Product Details

General

Color Yellow
Series Series 16
Style Bus Bar Mount Female
Type Angled Receptacle
UPC 783585511818

Electrical Ratings

Amperage Rating 400 A
Current / Amperage Rating 400 A
Voltage Rating Description 600V AC/DC

Logistics

Carton Quantity 25

Resources and Downloads