text.skipToContent text.skipToNavigation

HBLFRAO

by multiple brands 

Catalog ID: HBLFRAO

Single Pole Products, 300/400A Series,Receptacle, Angled, Double Set Screw, Orange

Product Details

General

Color Orange
Series Series 16
Style Double Set Screw Female
Type Angled Receptacle
UPC 783585511467

Electrical Ratings

Amperage Rating 400 A
Current / Amperage Rating 400 A
Voltage Rating Description 600V AC/DC

Logistics

Carton Quantity 25