WBP_HBLFRAR_PRODIMAGE
WBP_HBLFRAR_PRODIMAGE

Single Pole Products, 300/400A Series, Receptacle, Angled, Double Set Screw, Red

Brand:

Bryant

Catalog ID:

HBLFRAR

Single Pole Products, 300/400A Series,Receptacle, Angled, Double Set Screw, Red

Product details

General

Color
  • Red
EU RoHS Indicator
Contact Manufacturer
Series
Series 16
Style
Double Set Screw Female
Type
Angled Receptacle
UPC
783585511474

Electrical Ratings

Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC

Logistics

Carton Quantity
25
Pallet Quantity
1575

Resources and downloads