WBP_HBLFRASGN_PRODIMAGE
WBP_HBLFRASGN_PRODIMAGE

Single Pole Products, 300/400A Series, Receptacle, Angled, Threaded Stud, Green

Brand:

Bryant

Catalog ID:

HBLFRASGN

Single Pole Products, 300/400A Series,Receptacle, Angled, Threaded Stud, Green

Product details

General

Color
Green
EU RoHS Indicator
Contact Manufacturer
Series
Series 16
Style
Stud Type, Angled, Female
Type
Receptacle
UPC
783585511610

Electrical Ratings

Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC

Logistics

Carton Quantity
25
Pallet Quantity
1575

Resources and downloads