text.skipToContent text.skipToNavigation

HBLFRASGN

by multiple brands 

Catalog ID: HBLFRASGN

Single Pole Products, 300/400A Series,Receptacle, Angled, Threaded Stud, Green

Product Details

General

Color Green
Series Series 16
Style Stud Type, Angled, Female
Type Receptacle
UPC 783585511610

Electrical Ratings

Amperage Rating 400 A
Current / Amperage Rating 400 A
Voltage Rating Description 600V AC/250V DC

Logistics

Carton Quantity 25