text.skipToContent text.skipToNavigation

HBLFRASW

by multiple brands 

Catalog ID: HBLFRASW

Single Pole Products, 300/400A Series,Receptacle, Angled, Threaded Stud, White

Product Details

General

Color White
Series Series 16
Style Stud Type, Angled, Female
Type Receptacle
UPC 783585511641

Electrical Ratings

Amperage Rating 400 A
Current / Amperage Rating 400 A
Voltage Rating Description 600V AC/250V DC

Logistics

Carton Quantity 25

Resources/Downloads