text.skipToContent text.skipToNavigation

HBLFRASY

by multiple brands 

Catalog ID: HBLFRASY

Single Pole Products, 300/400A Series,Receptacle, Angled, Threaded Stud, Yellow

Product Details

General

Color Yellow
Series Series 16
Style Stud Type, Angled, Female
Type Receptacle
UPC 783585511658

Electrical Ratings

Amperage Rating 400 A
Current / Amperage Rating 400 A
Voltage Rating Description 600V AC/250V DC

Logistics

Carton Quantity 25