WBP_HBLFRBL_PRODIMAGE
WBP_HBLFRBL_PRODIMAGE

Heavy Duty Products, Single Pole Devices, Industrial Grade, Female, Receptacle, 300/400A 600V AC/DC, Single Conductor, Set Screw, Blue

Brand:

Bryant

Catalog ID:

HBLFRBL

Heavy Duty Products, Single Pole Devices, Industrial Grade, Female, Receptacle, 300/400A 600V AC/DC, Single Conductor, Set Screw, Blue

Standard

Product details

General

Application
High Ampacity Connections
Color
  • Blue
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Panel Mount Receptacle
Material
Elastomer / Elastomeric
Material - Mounting Hardware
Threaded Thru-Hole
Number Of Poles
1-Pole
Performance
  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Environmental - Flammability - HB per UL94 or CSA 22.2. 0.17
  • Mechanical - Product Identification - Ratings are a permanent part of device
  • Mechanical - Terminal Accommodation - #4 to 4/0 AWG
Series
Series 16
Style
Female Double Set Screw
Type
Receptacle
UPC
783585112602

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
400 A
Connectivity
Screw Terminals
Current / Amperage Rating
400 A
Current Rating
400 A
Phase
Single Phase
Voltage Rating Description
600V AC/DC
Wattage
240000

Conductor Related

Number Of Wires
1-Wire
Wire Size
#4 AWG to #4/0 AWG

Certifications And Compliance

Industry Standard(s)
  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12
Nema Rating
Non-NEMA

Logistics

Carton Quantity
25
Pallet Quantity
16128

Resources and downloads