text.skipToContent text.skipToNavigation

HBLFRO

by multiple brands 

Catalog ID: HBLFRO

Heavy Duty Products, Single Pole Devices, Industrial Grade, Female Receptacle, 300/400A 250V DC/600V AC, Single Conductor, Set Screw, Orange

Standard

Product Details

General

Application High Ampacity Connections
Color Orange
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type Panel Mount Receptacle
Material Elastomer / Elastomeric
Material - Mounting Hardware Threaded Thru-Hole
Number Of Poles 1-Pole
Performance
  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Environmental - Flammability - HB per UL94 or CSA 22.2. 0.17
  • Mechanical - Product Identification - Ratings are a permanent part of device
  • Mechanical - Terminal Accommodation - #4 to 4/0 AWG
Series Series 16
Style Female Double Set Screw
Type Receptacle
UPC 783585112633

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Amperage Rating 400 A
Connectivity Double Set Screw
Current / Amperage Rating 400 A
Current Rating 400 A
Phase Single Phase
Voltage Rating Description 600V AC/250V DC
Wattage 240000

Conductor Related

Number Of Wires 1-Wire
Wire Size #4 AWG to #4/0 AWG

Certifications and Compliance

Industry Standard(s)
  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12
Nema Rating Non-NEMA

Logistics

Carton Quantity 25