text.skipToContent text.skipToNavigation

HBLMOABL

by multiple brands 

Catalog ID: HBLMOABL

Single Pole Products, 300/400A Series,Angled Male, Offset Stud Type, Blue

Product Details

General

Color Blue
Series Series 16
Style Offset Straight Male
Type Angled Terminal
UPC 783585511856

Electrical Ratings

Amperage Rating 400 A
Current / Amperage Rating 400 A
Voltage Rating Description 600V AC/DC

Logistics

Carton Quantity 25