WBP_HBLMOAGN_PRODIMAGE
WBP_HBLMOAGN_PRODIMAGE

Single Pole Products, 300/400A Series, Angled Male, Offset Stud Type, Green

Brand:

Bryant

Catalog ID:

HBLMOAGN

Single Pole Products, 300/400A Series,Angled Male, Offset Stud Type, Green

Product details

General

Color
  • Green
EU RoHS Indicator
Contact Manufacturer
Series
Series 16
Style
Offset Straight Male
Type
Angled Terminal
UPC
783585511870

Electrical Ratings

Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC

Logistics

Carton Quantity
25

Resources and downloads