WBP_HBLMOSO_PRODIMAGE
WBP_HBLMOSO_PRODIMAGE

Single Pole Products, 300/400A Series, Male, Offset Stud Type, Orange

Brand:

Bryant

Catalog ID:

HBLMOSO

Single Pole Products, 300/400A Series,Male, Offset Stud Type, Orange

Product details

General

Color
Orange
EU RoHS Indicator
Contact Manufacturer
Series
Series 16
Style
Offset Straight Male
Type
Angled Terminal
UPC
783585555539

Electrical Ratings

Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC

Logistics

Carton Quantity
25

Resources and downloads