WBP_HBLMOSW_PRODIMAGE
WBP_HBLMOSW_PRODIMAGE
WBP_HBLMOSW_App_PRODIMAGE
WBP_HBLMOSW_back_PRODIMAGE
+4
WBP_HBLMOSW_side-L_PRODIMAGE

Single Pole Products, 300/400A Series, Male, Offset Stud Type, White

Brand:

Bryant

Catalog ID:

HBLMOSW

Single Pole Products, 300/400A Series,Male, Offset Stud Type, White

Product details

General

Color
White
EU RoHS Indicator
Contact Manufacturer
Series
Series 16
Style
Offset Straight Male
Type
Angled Terminal
UPC
783585555553

Electrical Ratings

Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC

Logistics

Carton Quantity
25

Resources and downloads