text.skipToContent text.skipToNavigation

HBLMRABBK

by multiple brands 

Catalog ID: HBLMRABBK

Single Pole Products, 300/400A Series,Inlet, Angled, Buss Connection, Black

Product Details

General

Color Black
Series Series 16
Style Bus Bar Mount Male
Type Angled Receptacle
UPC 783585511665

Electrical Ratings

Amperage Rating 400 A
Current / Amperage Rating 400 A
Voltage Rating Description 600V AC/DC

Logistics

Carton Quantity 25