text.skipToContent text.skipToNavigation

HBLMRASBK

by multiple brands 

Catalog ID: HBLMRASBK

Single Pole Products, 300/400A Series,Inlet, Angled, Threaded Stud, Black

Product Details

General

Color Black
Series Series 16
Style Stud Type, Male
Type Angled Receptacle
UPC 783585511504

Electrical Ratings

Amperage Rating 400 A
Current / Amperage Rating 400 A
Voltage Rating Description 600V AC/DC

Logistics

Carton Quantity 25