WBP_HBLMRASBN_PRODIMAGE
WBP_HBLMRASBN_PRODIMAGE

Single Pole Products, 300/400A Series, Inlet, Angled, Threaded Stud, Brown

Brand:

Bryant

Catalog ID:

HBLMRASBN

Single Pole Products, 300/400A Series,Inlet, Angled, Threaded Stud, Brown

Product details

General

Color
Brown
EU RoHS Indicator
Contact Manufacturer
Series
Series 16
Style
Stud Type, Male
Type
Angled Receptacle
UPC
783585511528

Electrical Ratings

Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC

Logistics

Carton Quantity
25
Pallet Quantity
1575

Resources and downloads