text.skipToContent text.skipToNavigation

HBLMRASBN

by multiple brands 

Catalog ID: HBLMRASBN

Single Pole Products, 300/400A Series,Inlet, Angled, Threaded Stud, Brown

Product Details

General

Color Brown
Series Series 16
Style Stud Type, Male
Type Angled Receptacle
UPC 783585511528

Electrical Ratings

Amperage Rating 400 A
Current / Amperage Rating 400 A
Voltage Rating Description 600V AC/DC

Logistics

Carton Quantity 25