WBP_HBLMRASW_PRODIMAGE
WBP_HBLMRASW_PRODIMAGE

Single Pole Products, 300/400A Series, Inlet, Angled, Threaded Stud, White

Brand:

Bryant

Catalog ID:

HBLMRASW

Single Pole Products, 300/400A Series,Inlet, Angled, Threaded Stud, White

Product details

General

Color
  • White
EU RoHS Indicator
Contact Manufacturer
Series
Series 16
Style
Stud Type, Male
Type
Angled Receptacle
UPC
783585511566

Electrical Ratings

Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC

Logistics

Carton Quantity
25

Resources and downloads