WBP_HBLMRAW_PRODIMAGE
WBP_HBLMRAW_PRODIMAGE

Single Pole Products, 300/400A Series, Inlet, Angled, Double Set Screw, White

Brand:

Bryant

Catalog ID:

HBLMRAW

Single Pole Products, 300/400A Series,Inlet, Angled, Double Set Screw, White

Product details

General

Color
  • White
EU RoHS Indicator
Contact Manufacturer
Series
Series 16
Style
Double Set Screw Male
Type
Angled Receptacle
UPC
783585511405

Electrical Ratings

Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC

Logistics

Carton Quantity
25
Pallet Quantity
1575

Resources and downloads