WBP_HBLMRAY_PRODIMAGE
WBP_HBLMRAY_PRODIMAGE

Single Pole Products, 300/400A Series, Inlet, Angled, Double Set Screw, Yellow

Brand:

Bryant

Catalog ID:

HBLMRAY

Single Pole Products, 300/400A Series,Inlet, Angled, Double Set Screw, Yellow

Product details

General

Color
Yellow
EU RoHS Indicator
Contact Manufacturer
Series
Series 16
Style
Double Set Screw Male
Type
Angled Receptacle
UPC
783585511412

Electrical Ratings

Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC

Logistics

Carton Quantity
25
Pallet Quantity
1575

Resources and downloads