WBP_HBLMRBR_PRODIMAGE
WBP_HBLMRBR_PRODIMAGE

Heavy Duty Products, Single Pole Devices, Industrial Grade, Male Bus Receptacle, 300/400A 600V AC/DC, Single Conductor, Red

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLMRBR

Heavy Duty Products, Single Pole Devices, Industrial Grade, Male Bus Receptacle, 300/400A 600V AC/DC, Single Conductor, Red

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

Standard Product

Product details

General

Application
High Ampacity Connections
Color
  • Red
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Item Type
Flanged Single
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
1-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Environmental - Flammability - HB per UL94 or CSA 22.2. 0.17
  • Mechanical - Product Identification - Ratings are a permanent part of device
  • Mechanical - Terminal Accommodation - #4 to 4/0 AWG
Series
Series 16
Style
Bus Bar Mount Male
Type
Receptacle
UPC
783585192581

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
400 A
Connectivity
Screw Terminals
Current / Amperage Rating
400 A
Current Rating
400 A
Phase
Single Phase
Voltage Rating Description
600V AC/DC
Wattage
240000

Conductor Related

Wire Size
#4 AWG to #4/0 AWG

Certifications And Compliance

Industry Standard(s)
  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12
Nema Rating
Non-NEMA

Logistics

Carton Quantity
25
Pallet Quantity
1575