text.skipToContent text.skipToNavigation

HBLMRSCR

by multiple brands 

Catalog ID: HBLMRSCR

Heavy Duty Products, Single Pole Devices, Industrial Grade, Male Receptacle, 300/400A 600V AC/DC, Single Conductor, Threaded Mounting Holes, Stud Termination, Red

Standard Product

Product Details

General

Application High Ampacity Connections
Color Red
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type Flanged Single
Material Thermoplastic
Material - Mounting Hardware Screw Mounting
Number Of Poles 1-Pole
Performance
  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Environmental - Flammability - HB per UL94 or CSA 22.2. 0.17
  • Mechanical - Product Identification - Ratings are a permanent part of device
  • Mechanical - Terminal Accommodation - #4 to 4/0 AWG
Series Series 16
Style Stud Type, Threaded Hole Mounting, Male
Type Receptacle
UPC 783585093529

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Amperage Rating 400 A
Connectivity Screw Terminals
Current / Amperage Rating 400 A
Current Rating 400 A
Phase Single Phase
Voltage Rating Description 600V AC/DC
Wattage 240000

Conductor Related

Wire Size #4 AWG to #4/0 AWG

Certifications and Compliance

Industry Standard(s)
  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12
Nema Rating Non-NEMA

Logistics

Carton Quantity 25