HUBBELL
WBP_HBLNCAR_PRODIMAGE
WBP_HBLNCAR_PRODIMAGE

Single Pole Products, Non-Metallic Cover, Red

Brand:

Bryant

Catalog ID:

HBLNCAR

Single Pole Products, Non-Metallic Cover, Red

Product details

General

Catalog Number

HBLNCAR

Color

Red

EU RoHS Indicator

Contact Manufacturer

Series

Series 16

Type

Weather Protective Cover

UPC

783585539171

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Logistics

Carton Quantity

25

Resources and downloads