text.skipToContent text.skipToNavigation

HBLNCO

by multiple brands 

Catalog ID: HBLNCO

Single Pole Products, Weatherproofing Cover, Non-Metallic, Orange

Standard Product

Product Details

General

Application Weatherproofing
Color Orange
Construction Fabricated
Item Type Cover
Material Non-Metallic
Material - Mounting Hardware Mounts to Device
Series Series 16
Type Weather Protective Cover
UPC 783585198521

Dimensions

Display Size 1 Device

Electrical Ratings

Amperage Rating 400 A
Current / Amperage Rating 400 A
Voltage Rating Description 600V AC/DC

Certifications and Compliance

Industry Standard(s)
  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12

Logistics

Carton Quantity 25