text.skipToContent text.skipToNavigation

HBLPK

by multiple brands 

Catalog ID: HBLPK

Heavy Duty Products, Single Pole Devices, Industrial Grade, Accessory Kit, For Wired Devices, For 300/400A 600V AC/DC, Single Conductor, Set Screw

Product Details

General

Performance
  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device
Series Series 16
Style Accessory kit
Type Accessory
UPC 783585113098

Electrical Ratings

Amperage Rating 400 A
Current / Amperage Rating 400 A
Voltage Rating Description 600V AC/DC

Certifications and Compliance

Industry Standard(s) UL 498 And UL1691

Logistics

Carton Quantity 10

Resources/Downloads