text.skipToContent text.skipToNavigation

HBLTO

by multiple brands 

Catalog ID: HBLTO

Heavy Duty Products, Single Pole Devices, Industrial Grade, Female-Female-Male, Tapping "Tee", 300/400A 600V AC/DC, Single Conductor, Pre-Wired, Orange

Standard Product

Product Details

General

Application High Ampacity
Color Orange
Insulation Insulated Body
Item Type T-Fittings
Material Brass and Elastomer
Number Of Pins 1) In, 2) Out- Male-Female-Female
Operating Temperature Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Performance
  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device
Series Series 16
Style Tapping Tee Female-Female-Male
Type Tees and 3-Fers
UPC 783585113197

Electrical Ratings

Amperage Rating 400 A
Current / Amperage Rating 400 A
Current Rating 400 A
Voltage Rating Description 600V AC/DC
Wattage 360000

Certifications and Compliance

Industry Standard(s) UL 498 And UL1691

Logistics

Carton Quantity 10

Resources/Downloads