WBP_HBLFCAPBK_PRODIMAGE
WBP_HBLFCAPBK_PRODIMAGE

Heavy Duty Products, Single Pole Devices, Industrial Grade, Accessories, Female Device Cap, For 300/400A 600V AC/DC, Single Conductor, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLFCAPBK

Heavy Duty Products, Single Pole Devices, Industrial Grade, Accessories, Female Device Cap, For 300/400A 600V AC/DC, Single Conductor, Black

Product details

General

Color
  • Black
EU RoHS Indicator
No
Series
Series 16
Style
Female
Type
Protective Cap
UPC
783585848655

Electrical Ratings

Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC

Certifications And Compliance

Industry Standard(s)
  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
1575