WBP_HBLFOABL_PRODIMAGE
WBP_HBLFOABL_PRODIMAGE

Single Pole Products, 300/400A Series, Angled Female, Offset Stud Type, Blue

Brand:

Bryant

Catalog ID:

HBLFOABL

Single Pole Products, 300/400A Series,Angled Female, Offset Stud Type, Blue

Product details

General

Color
  • Blue
EU RoHS Indicator
Contact Manufacturer
Series
Series 16
Style
Offset Straight Female
Type
Angled Terminal
UPC
783585511931

Electrical Ratings

Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC

Logistics

Carton Quantity
25

Resources and downloads