WBP_HBLFOSBN_PRODIMAGE
WBP_HBLFOSBN_PRODIMAGE

Single Pole Products, 300/400A Series, Female, Offset Stud Type, Brown

Brand:

Bryant

Catalog ID:

HBLFOSBN

Single Pole Products, 300/400A Series,Female, Offset Stud Type, Brown

Product details

General

Color
Brown
EU RoHS Indicator
Contact Manufacturer
Series
Series 16
Style
Offset Straight Female
Type
Terminals
UPC
783585555591

Electrical Ratings

Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC

Logistics

Carton Quantity
25

Resources and downloads