MES LISTES
HUBBELL
Image of HBLMRABBL Produits unipolaires, série 300/400A, entrée, coudée, connexion Buss, bleu, HBLMRABBL
Image of HBLMRABBL Produits unipolaires, série 300/400A, entrée, coudée, connexion Buss, bleu, HBLMRABBL

Produits unipolaires, série 300/400A, entrée, coudée, connexion Buss, bleu, HBLMRABBL

Marque: Hubbell Wiring Device-Kellems

No de catalogue: HBLMRABBL

Produits unipolaires, série 300/400A, entrée, coudée, connexion Buss, bleu.

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • Série 300/400A
  • Entrée
  • Angle
  • Connexion bus

Détails du produit

Général

Catalog Number

HBLMRABBL

Couleur

Blue

Indicateur EU RoHs

Contact Manufacturer

Série

Series 16

Type

Bus Bar Mount Male

Type

Angled Receptacle

UPC

783585511672

Caractéristiques électriques

Courant nominal

400 A

Courant nominal

400 A

Description de la tension nominale

600V AC/DC

Logistique

Quantité dans l'emballage

25