WBP_HBLMOSGN_PRODIMAGE
WBP_HBLMOSGN_PRODIMAGE

Single Pole Products, 300/400A Series, Male, Offset Stud Type, Green

Brand:

Bryant

Catalog ID:

HBLMOSGN

Single Pole Products, 300/400A Series,Male, Offset Stud Type, Green

Product details

General

Color
Green
EU RoHS Indicator
Contact Manufacturer
Series
Series 16
Style
Offset Straight Male
Type
Angled Terminal
UPC
783585555522

Electrical Ratings

Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC

Logistics

Carton Quantity
25

Resources and downloads