WBP_HBL15FBN_PRODIMAGE
WBP_HBL15FBN_PRODIMAGE

Single Pole Products, Female Plug, 150A 600V AC/DC Max, Brown

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL15FBN

Single Pole Products, Female Plug, 150A 600V AC/DC Max, Brown

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

Product details

General

Color
Brown
EU RoHS Indicator
Contact Manufacturer
Series
Series 15
Style
Female
Type
Plugs
UPC
783585473048

Electrical Ratings

Amperage Rating
150 A
Current / Amperage Rating
150 A
Voltage Rating Description
600V AC/DC

Logistics

Carton Quantity
25