text.skipToContent text.skipToNavigation

HBL100SPF

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL100SPF

100 Amp 125V Black, Female Inline, Double Set Screw Stage Pin Device

  • Lightweight, Impact Resistant, Easy to Wire
  • Product Details

    General

    Application Stage and Studio Lighting and Power Distribution
    Color Black
    Contact Brass
    Material - Body Thermoplastic
    Mounting Type Female Inline
    Style Double Set Screw
    Termination Type Double Set Screw
    Type Inline
    UPC 783585578354

    Electrical Ratings

    Amperage Rating 100 A
    Current / Amperage Rating 100 A
    Voltage Rating Description 125 V

    Certifications and Compliance

    Industry Standard(s)
    • UL Listed
    • CSA
    • ESTA

    Logistics

    Carton Quantity 10 EA

    Resources/Downloads