text.skipToContent text.skipToNavigation

HBL20SPFR

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL20SPFR

20 Amp 125V Black, Female Panel Mount, Double Set Screw Stage Pin Device

  • Comaptible with installed base, Impact Resistant
  • Product Details

    General

    Application Stage and Studio Lighting and Power Distribution
    Color Black
    Contact Brass
    EU RoHS Indicator Contact Manufacturer
    Material - Body Thermoplastic
    Mounting Type Female Panel Mount
    Style Double Set Screw
    Termination Type Double Set Screw
    Type Panel Mount
    UPC 783585539867

    Electrical Ratings

    Amperage Rating 20 A
    Current / Amperage Rating 20 A
    Voltage Rating Description 125 V

    Certifications and Compliance

    Industry Standard(s)
    • UL Listed
    • CSA
    • ESTA

    Logistics

    Carton Quantity 100

    Resources/Downloads