text.skipToContent text.skipToNavigation

HBL6017

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL6017

Straight Blade Devices,Accessories,Weatherproofing Accessory, Device Boot, Black.

Product Details

General

Color Black
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Series Accessory
Style Seal-Tite triple seal
UPC 783585809182

Dimensions

Height 1.84 in
Length 2.6 in
Weight 0.15 lb
Width 1.84 in

Logistics

Carton Quantity 20

Resources/Downloads