WBP_SWB1_PRODIMAGE
WBP_SWB1_PRODIMAGE

Straight Blade Devices, Back Boxes, 1/2" NPT Dead-End, Explosion Proof Products, Cast Metal, Single Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SWB1

Straight Blade Devices, Back Boxes, 1/2" NPT Dead-End, Explosion Proof Products, Cast Metal, Single Pack

  • Copper Free Aluminum
  • Dead-end design

Product details

General

EU RoHS Indicator
Contact Manufacturer
Series
SWB Series Box
Style
Dead-End Design
UPC
783585412054

Dimensions

Dimensions
4.63 in x 3 in x 2.25 in
Height
2.25 in
Length
4.63 in
Weight
1.25 lb
Width
3 in

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
5