text.skipToContent text.skipToNavigation

5262B

By Hubbell Wiring Device-Kellems 

Catalog ID: 5262B

By Hubbell Wiring Device-Kellems
Catalog ID:  5262B
Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Brown
  • Slender/compact design
  • Finder Groove Face
  • Triple wipe contacts

Self Grounding

Add to List

More Options

Where to Buy

Product Details

General

Application Hubbell-Pro Extra Heavy Duty
Color Brown
Environmental Conditions Indoor Dry unless protected by additional means
Horsepower - Maximum 0.5
Item Type Traditional Duplex
Material Thermoplastic/Composite
Material - Mounting Hardware Screw Mounting
Mounting Type Screw Mount
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminal wire leads identified in accordance with UL 498
Series Hubbell-PRO
Size Standard Sized Product
Style Finder Groove Face
Temperature Rating Maximum continuous 75°C; minimum -40°C (w/o impact)
Type Standard Duplex
UPC 783585834948

Dimensions

Dimensions 3.28 in x 1.41 in x 1.09 in
Display Size Standard Sized Product
Height 1.09 in
Length 3.28 in
Weight 0.55 lb
Width 1.41 in

Electrical Ratings

Amperage Rating 15 A
Connectivity Back and Side Wired
Current / Amperage Rating 15 A
Current Rating 15 A
Dielectric Strength Withstands 2,000V minimum
Phase Single Phase
Voltage Rating 125 V
Voltage Rating Description 125 V
Wattage 1875 W

Conductor Related

Number Of Wires 3-Wire
Wire Size #14 AWG to #10 AWG

Certifications and Compliance

Industry Standard(s) UL File No. E2186, Certified to CSA 22.2, No. 42 File 285, Fed. Spec. W-C-596, NEMA® WD-6 Compliant
Nema Rating 5-15R

Logistics

Carton Quantity 10

Resources and Downloads

Sales Drawings

Engineering Drawing