text.skipToContent text.skipToNavigation

5352WTR

By Hubbell Wiring Device-Kellems 

Catalog ID: 5352WTR

By Hubbell Wiring Device-Kellems
Catalog ID:  5352WTR
Straight Blade Devices, Tamper Resistant Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, White
  • Tamper-resistant shutter complies with national electrical code requirements
  • Smooth face
  • Triple wipe contacts
  • Wrap-around galvanized steel strap

Self Grounding

Add to List

More Options

Where to Buy

Product Details

General

Application Hubbell-Pro Heavy Duty
Color White
Environmental Conditions Indoor Dry unless protected by additional means
Material Thermoplastic/Composite
Mounting Type Screw Mount
Number Of Poles 2-Pole
Series Hubbell-PRO
Size Standard Sized Product