text.skipToContent text.skipToNavigation

BR15C1I

by Hubbell Wiring Device-Kellems 

Catalog ID: BR15C1I

Straight Blade Devices, Receptacles, Duplex, 1/2 Load Controlled, 15A 125V, 2-Pole 3-Wire Grounding, Back and Side Wired, Ivory

  • Permanently marked with universal power symbol and the word "CONTROLLED" to visually identify receptacles used in automatic energy management systems
  • Half-Controlled receptacle with one face marked and the circuit tab removed
  • Complies with NEC Section 406.3, ASHRAE 90.1, and California Title 24 requirements
  • Complements Hubbell's Load Logic control's or any available energy management system

Product Details

General

Application Commercial Specification Grade
Color Ivory
Horsepower - Maximum 0.5
Item Type Traditional Duplex
Material Nylon
Number Of Poles 2-Pole
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG stranded or solid copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series Controlled
Style Smooth Face
Type One Controlled Face, Split Circuit
UPC 783585551043

Dimensions

Dimensions 3.28 in x 1.57 in x 1.07 in
Display Size Standard Sized Product
Height 1.07 in
Length 3.28 in
Weight 0.2 lb
Width 1.57 in

Electrical Ratings

Amperage Rating 15 A
Connectivity Back and Side Wired
Current / Amperage Rating 15 A
Current Rating 15 A
Dielectric Strength Withstands 2,000V minimum
Voltage Rating 125 V
Voltage Rating Description 125 V
Wattage 1875 W

Conductor Related

Number Of Wires 3-Wire
Wire Size #14 AWG to #10 AWG

Certifications and Compliance

Industry Standard(s)
  • CSA Certified 22.2, No. 42
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186
Nema Rating 5-15R

Logistics

Carton Quantity 10