WBP_BR20WR_PRODIMAGE
WBP_BR20WR_PRODIMAGE

Straight Blade Devices, Receptacles, Weather-Resistant Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5- 20R, Brown

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

BR20WR

Straight Blade Devices, Receptacles, Weather-Resistant Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5- 20R, Brown, Single Pack.

Weather Resistant- Self Grounding

Product details

General

Application
  • Commercial Specification Grade
Color
  • Brown
Environmental Conditions
Weather Resistant
EU RoHS Indicator
Yes
Horsepower - Maximum
1
Item Type
Traditional Duplex
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series
Commercial Specification Grade
Style
Smooth Face
Type
  • Weather Resistant
  • Weather Resistant
UPC
783585144603

Dimensions

Dimensions
1.32 in x 1.06 in x 3.28 in
Display Size
Standard Sized Product
Height
3.28 in
Length
1.32 in
Weight
0.15 lb
Width
1.06 in

Electrical Ratings

Amperage Rating
20 A
Connectivity
Back and Side Wired
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
2500 W

Conductor Related

Number Of Wires
3-Wire
Wire Size
#12 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA C22.2, No. 42
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186
Nema Rating
5-20R

Logistics

Carton Quantity
10
Pallet Quantity
9000