text.skipToContent text.skipToNavigation

CBRS15C1

by Bryant 

Catalog ID: CBRS15C1

Straight Blade Devices, Receptacles, Duplex, Commercial Grade, 1/2 Controlled, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, Brown

Product Details

General

Color Brown
Number Of Poles 2-Pole
OEM Brand Name Hubbell Bryant
Series Commercial
Style Smooth Face
Type Duplex Receptacle
UPC 781786145887

Dimensions

Display Size Standard Sized Product
Weight 0.25 lb

Electrical Ratings

Current / Amperage Rating 15 A
Current Rating 15 A
Voltage Rating 125 V
Voltage Rating Description 125 V

Conductor Related

Number Of Wires 3-Wire

Certifications and Compliance

Nema Rating 5-15R

Logistics

Carton Quantity 10

Resources/Downloads