WBP_BR15C1WHI_PRODIMAGE
WBP_BR15C1WHI_PRODIMAGE

Straight Blade Devices, Receptacles, Duplex, Commercial Grade, 1/2 Controlled, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, White

Brand:

Bryant

Catalog ID:

CBRS15C1WHI

Straight Blade Devices, Receptacles, Duplex, Commercial Grade, 1/2 Controlled, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, White

Product details

General

Color
White
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Series
Commercial
Style
Smooth Face
Type
Duplex Receptacle
UPC
781786145924

Dimensions

Display Size
Standard Sized Product
Weight
0.2 lb

Electrical Ratings

Current / Amperage Rating
15 A
Current Rating
15 A
Voltage Rating
125 V
Voltage Rating Description
125 V

Conductor Related

Number Of Wires
3-Wire

Certifications And Compliance

Nema Rating
5-15R

Logistics

Carton Quantity
10

Resources and downloads