text.skipToContent text.skipToNavigation

CBRS15TR

By Bryant 

Catalog ID: CBRS15TR

By Bryant
Catalog ID:  CBRS15TR
Straight Blade Devices, Receptacles, Duplex, Tamper-Resistant Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Brown, Single Pack

Tamper Resistant

Add to List

More Options

Where to Buy

Product Details

General

Application Commercial Specification Grade
Color Brown
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type Traditional Duplex Smooth Face
Material Composite
Material - Mounting Hardware Screw Mounting
Number Of Poles 2-Pole
OEM Brand Name Hubbell Bryant