text.skipToContent text.skipToNavigation

CBRS20I

By Bryant 

Catalog ID: CBRS20I

By Bryant
Catalog ID:  CBRS20I
Straight Blade Devices, Receptacles, Duplex, Commercial Grade, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R, Ivory, Single Pack

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Commercial Specification Grade
Color Ivory
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type Traditional Duplex Smooth Face
Material Composite
Material - Mounting Hardware Screw Mounting
Number Of Poles 2-Pole
OEM Brand Name Hubbell Bryant
Series Commercial