WBP_CR15WHITRP1_PRODIMAGE
WBP_CR15WHITRP1_PRODIMAGE
play
Tamper-Resistant Receptacles

Straight Blade Devices, Receptacles, Duplex, Commercial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, White, Single Pack, Pre-Wired 8" Solid Leads

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CR15WHITRP1

Straight Blade Devices, Receptacles, Duplex, Commercial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, White, Single Pack, Pre-Wired 8" Solid Leads.

  • Easy access split circuit tab
  • Single tab breakoff ears
  • Nylon face and base for durable construction

Tamper Resistant

Product details

General

Application
Commercial Specification Grade
Color
White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Horsepower - Maximum
0.5
Item Type
Traditional Duplex
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Electrical - Max.Working Voltage - 125V
  • Electrical - Temperature Rise - Max 30°C temperature rise at full rated current after 100 cycles of overload at 150% of rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
Series
Commercial Specification Grade
Style
Smooth Face
Type
Pre-Wired, Tamper-Resistant
UPC
783585146614

Dimensions

Dimensions
1.32 in x 0.83 in x 3.28 in
Display Size
Standard Sized Product
Height
3.28 in
Length
1.32 in
Weight
0.4 lb
Width
0.83 in

Electrical Ratings

Amperage Rating
15 A
Connectivity
Side Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875 W

Conductor Related

Number Of Wires
3-Wire
Wire Size
#12 AWG

Certifications And Compliance

Industry Standard(s)
UL Listed To UL 498
Nema Rating
5-15R

Logistics

Carton Quantity
50

Resources and downloads