text.skipToContent text.skipToNavigation

CRF15WHI

By Hubbell Wiring Device-Kellems 

Catalog ID: CRF15WHI

By Hubbell Wiring Device-Kellems
Catalog ID:  CRF15WHI
Straight Blade Devices, Receptacles, Duplex, Commercial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, White, Single Pack.
  • Easy access split circuit tab
  • Fork terminal capable
  • Finder Groove Face
  • Triple wipe contacts

Self Grounding

Add to List

More Options

Where to Buy

Product Details

General

Application Commercial Specification Grade
Color White
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Horsepower - Maximum 0.5
Item Type Traditional Duplex
Material Nylon
Material - Mounting Hardware Screw Mounting
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Ope