text.skipToContent text.skipToNavigation

CRF20OW

By Hubbell Wiring Device-Kellems 

Catalog ID: CRF20OW

By Hubbell Wiring Device-Kellems
Catalog ID:  CRF20OW
Straight Blade Devices, Receptacles, Duplex, Commercial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Office White, Single Pac k.
  • Easy access split circuit tab
  • Fork terminal capable
  • Finder Groove Face
  • Triple wipe contacts

Self Grounding

Add to List

More Options

Where to Buy

Product Details

General

Application Commercial Specification Grade
Color Office White
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Horsepower - Maximum 1
Item Type Traditional Duplex
Material Nylon
Material - Mounting Hardware Screw Mounting
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series Commercial Specification Grade
Style Finder Groove Face
Type Standard Duplex
UPC 783585107868

Dimensions

Dimensions 1.32 in x 1.06 in x 3.28 in
Display Size Standard Sized Product
Height 3.28 in
Length 1.32 in
Weight 0.15 lb
Width 1.06 in

Electrical Ratings

Amperage Rating 20 A
Connectivity Side Wired
Current / Amperage Rating 20 A
Current Rating 20 A
Dielectric Strength Withstands 2,000V minimum
Phase Single Phase
Voltage Rating 125 V
Voltage Rating Description 125 V
Wattage 2500 W

Conductor Related

Number Of Wires 3-Wire
Wire Size #12 AWG to #10 AWG

Certifications and Compliance

Industry Standard(s)
  • Certified to CSA, C22.2, No. 42
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186
Nema Rating 5-20R

Logistics

Carton Quantity 10

Resources and Downloads

Installation/Instruction Manual (IOM)

Engineering Drawing